IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62130RGTT | Demoboard TSW14J57

Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.8 V / 1 A
IC revisionD

Description

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs).Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVMs.

Features

  • DCS-Control™ Topology
  • Input Voltage Range: 3 to 17V
  • Up to 3A Output Current
  • Adjustable Output Voltage from 0.9 to 6V
  • Pin-Selectable Output Voltage (nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power Save Mode Transition
  • Quiescent Current of 17µA (typ.)
  • Selectable Operating Frequency
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible with TPS62140 and TPS62150
  • Available in a 3 × 3 mm, QFN-16 Package

Typical applications

  • Mobile PCs, Tablet, Modems, Cameras
  • Solid-State Disk Drives / Server, Microserver / Data Terminal, Point of Sales (ePOS)
  • Standard 12-V Rail Supplies / POL Supply from Single or Multiple Li-Ion Battery / LDO replacement

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 1.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability