IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62112-EP

17 V, 1.5 A, SYNCHRONOUS STEP-DOWN CONVERTER

Overview

TopologyBuck Converter
Input voltage3.1-17 V
Switching frequency900-1100 kHz
Output 15 V / 1.5 A
IC revisionC

Description

The TPS6211x devices are a family of low-noise synchronous step-down dc-dc converters that are ideally suited for systems powered from a 2-cell Li-ion battery or from a 12 V or 15 V rail.

The TPS6211x is a synchronous PWM converter with integrated N-channel and P-channel power MOSFETswitches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8MHz to 1.4 MHz. For low noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 mA. The TPS6211x is available in the 16 pin (RSA)QFN package, and operates over a free-air temperature range of –55°C to 125°C.

Features

  • Controlled Baseline

    • One Assembly

    • One Test Site

    • One Fabrication Site

  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 3.1 V to 17 V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to 16 V
  • Fixed Output Voltage Options Available in 3.3 V and 5 V
  • Synchronizable to External Clock Signal up to 1.4 MHz
  • Up to 1.5 A Output Current
  • High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20 mA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16 Pin QFN Package

REMARK:-Refer table 1, list of inductorspage no.16

Typical applications

  • Organizers, PDAs, and Handheld PCs
  • Point-of-Load Regulation From 12 V Bus
  • Handheld Scanners

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current2.2 A
Saturation Current1.7 A
Self Resonant Frequency38 MHz
MountSMT 
–Check availability