IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62110-Q1

17-V, 1.5-A, SYNCHRONOUS STEP-DOWN CONVERTER

Overview

TopologyBoost Converter
Input voltage3.1-17 V
Switching frequency900-1100 kHz
Output 116 V / 1.5 A
IC revisionA

Description

The TPS62110 is a low-noise synchronous step-down dc-dc converter that is ideally suited for systems powered from a 2-cell Li-ion battery or from a 12-V or 15-V rail.

The TPS62110 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving, pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of smallinductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low noise operation, the converter can be operated in PWM-only mode. In the shutdown mode, the current consumption is reduced to less than 2 µA. The TPS62110 is available in the 16-pin (RSA) QFN package and operates over a free-air temperature range of –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:

    -Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range

    -Device HBM ESD Classification Level H2

    -Device CDM ESD Classification Level C3B

  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 3.1-V to 17-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to 16 V
  • Synchronizable to External Clock Signal up to 1.4 MHz
  • Up to 1.5-A Output Current
  • High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • 20-µA Quiescent Current (Typical)
  • Overtemperature and Overcurrent Protected
  • Available in 16 Pin QFN Package

REMARK:-Refer table 1. list of inductorpage no.13

Typical applications

  • Qualified for Automotive Applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current2.2 A
Saturation Current1.7 A
Self Resonant Frequency38 MHz
MountSMT 
–Check availability