IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62067 | Demoboard PMP8727

Buck Converter with 1.2V @ 400mA Reference Design (ACTIVE) PMP8727

Overview

TopologyBuck Converter
Input voltage3.3 V
Output 11.2 V / 0.4 A
IC revisionA

Description

This design is a synchronous buck converter providing 1.2V @ 400mA from an input voltage of 3.3V.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 0.74 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current0.74 A
Saturation Current0.8 A
Self Resonant Frequency140 MHz
MountSMT 
–Check availability