IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62054

TPS6205x 800-mA Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-10 V
Switching frequency600-1000 kHz
Output 11.8 V / 0.6 A
IC revisionF

Description

The TPS6205x devices are a family of high-efficiency synchronous step-down dc/dc converters ideally suited for systems powered from a 1-cell or 2-cell LiIon battery or from a 3-cell to 5-cell NiCd, NiMH, or alkaline battery.

The TPS62050 is a synchronous PWM converter with integrated N-channel and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x is available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over an free air temperature range of –40°C to 85°C.

Features

  • High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typ)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to 6 V
  • Fixed Output Voltage Options Available in 1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock Signal up to 1.2 MHz
  • High Efficiency Over a Wide Load Current Range in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low Noise Operation in Forced Fixed Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Microsmall Outline Package MSOP

Typical applications

  • Organizers, PDAs, and Handheld PCs
  • Cellular Phones
  • Digital Cameras and Hard Disks
  • Low Power DSP Supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 3.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current3.55 A
Saturation Current2.6 A
DC Resistance49 mΩ
Operating Voltage120 V
Self Resonant Frequency26 MHz
Size7345 
VersionStandard 
–Check availability