IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61381Q | Demoboard TPS61381QEVM-126

TPS61381-Q1EVM-126 Evaluation ModulE

Overview

TopologyBuck-Boost Converter
Input voltage40 V
Output 17.5 A
IC revision00

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Mount
RDC typ.(mΩ)
IRP,40K(A)
Pins
Color
Gender
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CHSA SMT High Current Inductor, 2.2 µH, 8.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current8.4 A
Saturation Current14.7 A
DC Resistance12 mΩ
Self Resonant Frequency80 MHz
MountSMT 
DC Resistance10 mΩ
Check availability
SPECWE-LHCA Low Profile High Current Inductor, 2.2 µH, 15.3 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current15.3 A
Saturation Current25.7 A
DC Resistance8.8 mΩ
Self Resonant Frequency26.6 MHz
DC Resistance7.8 mΩ
Performance Rated Current13.6 A
Check availability
SPECWR-PHD Jumper, –, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Pins
ColorBlack 
GenderJumper 
PackagingBag 
Check availability