IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61120

SYNCHRONOUS BOOST CONVERTER WITH 1.1A SWITCH AND INTEGRATED LDO

Overview

TopologyBoost Converter
Input voltage1.8-5.5 V
Switching frequency400-600 kHz
Output 13.3 V / 0.25 A
Output 25.5 V / 1.6 A
IC revisionD

Description

The TPS6112x devices provide a complete power supply solution for products powered by either a one-cell Li-Ion or Li-Polymer or a two up to 4 cells Alkaline, NiCd or NiMH batteries. The devices can Regugenerate two stable output voltages that are either adjusted by an external resistor divider or fixed internally on the chip. It also provides a simple solution for generating 3.3 V out of a one-cell Li-Ion or Li-Polymer battery at a maximum output current of at least 200 mA with supply voltages down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. The maximum peak current in the boost switch is limited to a value of 1600 mA.The converter can be disabled to minimize battery drain. During shutdown, the load is completely dis- connected from the battery. A low-EMI mode isimplemented to reduce ringing and in effect lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. A power good output at the boost stage simplifies control of any connected circuits like cascaded power supply stages or microprocessors.The built-in LDO can be used for a second output voltage derived either from the boost output or directly from the battery. The LDO can be enabledseparately i.e., using the power good of the boost stage. The device is packaged in a 16-pin QFN package measuring 4 mm x 4 mm (RSA) or in a16-pin TSSOP (PW) package.

Features

  • Synchronous, 95% Efficient, Boost Converter With 500-mA Output Current From 1.8-V Input
  • Integrated 200-mA Reverse Voltage Protected LDO for DC/DC Output Voltage Post Regulation or Second Output Voltage
  • 40-µA (Typical) Total Device Quiescent Current
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options up to 5.5-V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Low Battery Comparator
  • Power Good Output
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in a Small 4mm x 4mm QFN-16 or in a TSSOP-16 Package

Typical applications

  • All Single Cell Li or Dual Cell Battery
  • Simple Li-Ion to 3.3-V Conversion
  • Portable Equipment
  • USB Powered Products as MP-3 Player, PDAs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 10 µH, 2.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current2.85 A
Saturation Current2.2 A
DC Resistance72 mΩ
Operating Voltage120 V
Self Resonant Frequency32 MHz
Size7332 
VersionStandard 
–Check availability