IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS610995

TPS61099x Synchronous Boost Converter with Ultra-Low Quiescent Current

Overview

TopologyBoost Converter
Input voltage0.7-5.5 V
Output 13.6 V
IC revisionH

Description

The TPS61099x device is a synchronous boostconverter with 1-μA ultra-low quiescent current. Thedevice is designed for products powered by analkaline battery, NiMH rechargeable battery, Li-Mnbattery or rechargeable Li-Ion battery, for which highefficiency under light load condition is critical toachieve long battery life operation.The TPS61099x boost converter uses a hystereticcontrol topology to obtain maximal efficiency atminimal quiescent current. It only consumes 1-μAquiescent current under light load condition and canachieve up to 75% efficiency at 10-μA load with fixedoutput voltage version. It can also support up to 300-mA output current from 3.3 V to 5 V conversion, andachieve up to 93% at 200-mA load.The TPS61099x also offers both Down Mode andPass-Through operations for different applications. InDown Mode, the output voltage can still be regulatedat target value even when input voltage is higher thanoutput voltage. In Pass-Through Mode, the outputvoltage follows input voltage. The TPS61099x exitsDown Mode and enters into Pass-Through Modewhen VIN > VOUT + 0.3 V.The TPS61099x supports true shutdown functionwhen it is disabled, which disconnects the load fromthe input supply to reduce the current consumption.The TPS61099x offers both adjustable output voltageversion and fixed output voltage versions. It isavailable in 6-ball 1.23-mm x 0.88-mm WCSPPackage.

Features

  • 600 nA Ultra-Low IQ into VOUT Pin
  • 400 nA Ultra-Low IQ into VIN Pin
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Adjustable Output Voltage from 1.8 V to 5.5 V
  • Fixed Output Voltage Versions Available
  • Minimum 0.8 A Switch Peak Current Limit
  • Regulated Output Voltage in Down Mode
  • True Disconnection During Shutdown
  • Up to 75% Efficiency at 10 μA Load with Fixed Output Voltage Versions
  • Up to 93% Efficiency from 10 mA to 300 mA Load
  • 6-Ball 1.23 mm x 0.88 mm WCSP Package
  • Create a Custom Design Using the TPS61099xWith the WEBENCH® Power Designer

Typical applications

  • Optical Heart Rate Monitor LED Bias
  • Battery Powered Systems
  • Low Power Wireless Applications
  • Wearable Applications/Portable Products
  • Memory LCD Bias

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.65 A
Saturation Current1.9 A
DC Resistance80 mΩ
Self Resonant Frequency83 MHz
–Check availability