IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS610993

TPS61099x Synchronous Boost Converter with Ultra-Low Quiescent Current

Overview

TopologyBoost Converter
Input voltage0.7-5.5 V
Output 13 V
IC revisionH

Description

The TPS61099x device is a synchronous boost converter with 1-µA ultra-low quiescent current. The device is designed for products powered by an alkaline battery, NiMH rechargeable battery, Li-Mn battery or rechargeable Li-Ion battery, for which high efficiency under light load condition is critical to achieve long battery life operation.The TPS61099x boost converter uses a hysteretic control topology to obtain maximal efficiency at minimal quiescent current. It only consumes 1-µA quiescent current under light load condition and can achieve up to 75% efficiency at 10-µA load with fixed output voltage version. It can also support up to 300-mA output current from 3.3 V to 5 V conversion, and achieve up to 93% at 200-mA load.The TPS61099x also offers both Down Mode and Pass-Through operations for different applications. In Down Mode, the output voltage can still be regulated at target value even when input voltage is higher than output voltage. In Pass-Through Mode, the output voltage follows input voltage. The TPS61099x exits Down Mode and enters into Pass-Through Mode when VIN > VOUT + 0.5 V.The TPS61099x supports true shutdown function when it is disabled, which disconnects the load from the input supply to reduce the current consumption. The TPS61099x offers both adjustable output voltage version and fixed output voltage versions. It is available in 6-ball 1.23-mm x 0.88-mm WCSP Package and 6-pin 2-mm x 2-mm WSON package .

Features

  • 600 nA Ultra-Low IQ into VOUT Pin
  • 400 nA Ultra-Low IQ into VIN Pin
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Adjustable Output Voltage from 1.8 V to 5.5 V
  • Fixed Output Voltage Versions Available
  • Minimum 0.8 A Switch Peak Current Limit
  • Regulated Output Voltage in Down Mode
  • True Disconnection During Shutdown
  • Up to 75% Efficiency at 10 µA Load with Fixed Output Voltage Versions
  • Up to 93% Efficiency from 10 mA to 300 mA Load
  • 6-Ball 1.23 mm x 0.88 mm WCSP package and 2-mm x 2-mm WSON package

Typical applications

  • Battery Powered Systems
  • Low Power Wireless Applications
  • Wearable Applications/ Portable Products
  • Optical Heart Rate Monitor LED Bias
  • Memory LCD Bias

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 1 µH, 2.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current2.3 A
Saturation Current2.5 A
DC Resistance36 mΩ
Self Resonant Frequency159 MHz
–Check availability