IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61093DSKR | Demoboard TIDA-00550

Dual Channel-to-Channel Isolated Universal Analog Input Module for PLC Reference Design

Overview

TopologyBoost Converter
Input voltage5 V
Output 124 V
IC revisionE1

Description

The TPS61093 is a 1.2-MHz, fixed-frequency boost converter designed for high integration and high reliability. The IC integrates a 20-V power switch,input/output isolation switch, and power diode. When the output current exceeds the over load limit, the IC’s isolation switch opens up to disconnect the output from the input. This protects the IC and the input supply. The isolation switch also disconnects the output from the input during shutdown to minimize leakage current. When the IC is shutdown, the output capacitor is discharged to a low voltage level by internal diodes. Other protection features include 1.1-A peak over-current protection (OCP) at each cycle, output over voltage protection (OVP), thermal shutdown, and under voltage lockout (UVLO). With its 1.6-V minimum input voltage, the IC can bepowered by two alkaline batteries, a single Li-ionbattery, or 3.3-V and 5-V regulated supply. Theoutput can be boosted up to 17-V. The TPS61093 isavailable in 2.5 mm × 2.5 mm SON package withthermal pad.

Features

  • Input Range: 1.6-V to 6-V
  • Integrated Power Diode and Isolation FET
  • 20-V Internal Switch FET With 1.1-A Current
  • Fixed 1.2-MHz Switching Frequency
  • Efficiency at 15-V Output up to 88%
  • Over Load and Over Voltage Protection
  • Programmable Soft Start-up
  • Load Discharge Path After IC Shutdown
  • 2.5 × 2.5 × 0.8 mm SON Package

Typical applications

  • Glucose Meter
  • OLED Power Supply
  • 3.3-V to 12-V, 5-V to 12-V Boost Converter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 10 µH, 1.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.2 A
Saturation Current1.7 A
DC Resistance150 mΩ
Self Resonant Frequency28 MHz
–Check availability