IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61027

96% EFFICIENT SYNCHRONOUS BOOST CONVERTER

Overview

TopologyBoost Converter
Input voltage0.9-6.5 V
Switching frequency480-720 kHz
Output 110 V
Output 25 V
IC revisionG

Description

The TPS6102x devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 200 mA while using a single-cell alkaline, and discharge it down to 0.9 V. It can alsobe used for generating 5 V at 500 mA from a 3.3-V rail or a Li-Ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency.The maximum peak current in the boost switch is limited to a value of 800 mA, 1500 mA or 1800mA depending on the device version.The TPS6102x devices keep the output voltage regulated even when the input voltage exceeds the nominal output voltage. The output voltage can be programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode. The device is packaged in a 10-pin QFN PowerPAD™ package measuring 3 mm x 3 mm (DRC).

Features

  • 96% Efficient Synchronous Boost Converter
  • Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage
  • Device Quiescent Current: 25 µA (Typ)
  • Input Voltage Range: 0.9 V to 6.5 V
  • Fixed and Adjustable Output Voltage Options Up to 5.5 V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Small 3 mm × 3 mm QFN 10 Package

Typical applications

  • Camera White LED Flash Light
  • All One-Cell, Two-Cell and Three-Cell Alkaline,NiCd or NiMH or Single-Cell Li Battery Powered Products
  • Cellular Phones
  • Personal Medical Products
  • Portable Audio Players
  • PDAs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current1.5 A
Saturation Current1.25 A
Self Resonant Frequency60 MHz
MountSMT 
–
DC Resistance100 mΩ
–
Size4818 
VersionSMT 
–Check availability
SPECWE-PD SMT Power Inductor, 6.8 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
–
–
Self Resonant Frequency38 MHz
MountSMT 
Performance Rated Current3.75 A
DC Resistance44 mΩ
Operating Voltage120 V
Size7332 
VersionRobust 
–Check availability