IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS56C230 | Demoboard TPS56C230EVM

TPS56C230EVM 12-A, Regulator evaluation module

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Switching frequency500-800 kHz
Output 11.2 V / 12 A
IC revision1

Description

The TPS56C230 is a synchronous buck converter designed to provide up to a 12 A output. The input voltage is rated for 4.5 V to 18 V. The TPS56C230 uses a proprietary D-CAP3™ control mode. It provides a fast transient response with no external compensation, and supports low ESR output capacitors. A MODE pin is used to set switching frequency at 500 kHz or 800 kHz, and Forced Continuous ConductionMode (FCCM) or Advanced Eco-mode operation. Rated input voltage and output current range for the evaluation module are given in Table 1. The high-side and low-side switching MOSFETs are integrated inside the TPS56C230 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFET allows the TPS56C230 to achieve high efficiencies and helps keep the junction temperature low at high output currents. An external divider allows for an adjustable output voltage. Additionally, the TPS56C230 provides adjustable soft start and undervoltage lockout inputs and an open drain power good output.The TPS56C230EVM evaluation module (EVM) is a single, synchronous buck converter providing 1.2 V at 12 A from 4.5 V to 18 V input. This user’s guide describes the TPS56C230EVM performance.

Features

  • Input voltage range: 4.5 V to 18 V
  • DCAP3™ architecture control for fast transient response
  • Output voltage range: 0.6 V to 5.5 V
  • ±1% feedback voltage accuracy (25°C)
  • Continual output current: 12 A
  • integrated 17-mΩ and 5.9-mΩ RDS(on) Internal Power Switch
  • Eco-mode and FCCM mode selectable for lightloadrunning by MODE pin
  • Low quiescent current: 120 μA
  • 500-kHz and 800-kHz selectable switching frequency
  • Adjustable soft-start time with default 1.2 ms
  • Power good indicator
  • Built-in output discharge function
  • Cycle-by-cycle over current protection
  • Non-latch OV, UV, OT and UVLO protections
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package

Typical applications

  • Server, telecom and networking
  • Distributed power systems
  • IPCs, factory automation
  • DTV and STB

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.68 µH, 28.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current28.8 A
Saturation Current @ 10%15.7 A
Saturation Current @ 30%42.5 A
DC Resistance2.2 mΩ
Self Resonant Frequency51 MHz
MountSMT 
–Check availability