IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS564257 | Demoboard TPS56425x

TPS56425x 3-V to 17-V Input, 4-A, Synchronous Buck Converters in SOT-563 Package

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 110 V

Description

TPS564252 evaluation module (EVM) is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564252EVM is a fully assembled and tested circuit for evaluating the TPS564252 step-down converter. This EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V output at 4 A. It also includes AC signal injection terminals for feedback loop measurements.

Features

  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4 A output Current
  • ECO mode
  • Fast transient response

Typical applications

  • TV, STB and DVR, smart speaker
  • WLAN/Wi-Fi access point, switch, router, Pro-audio, surveillance, drone

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 11.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current11.3 A
Saturation Current @ 10%9.7 A
Saturation Current @ 30%18.7 A
DC Resistance9 mΩ
Self Resonant Frequency35 MHz
MountSMT 
Check availability