IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563249

TPS563249 17 V, 3 A, Constant 1.4 MHz Synchronous Step-Down Voltage Regulator

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 13.3 V / 3 A
IC revisionA

Description

The TPS563249 is a simple, easy-to-use, 3 Asynchronous step-down converter in SOT-23package.The device is optimized to operate with minimumexternal component counts and also optimized toachieve low standby current.This switch mode power supply (SMPS) deviceemploys D-CAP3 mode control providing a fasttransient response and supporting both lowequivalentseries resistance (ESR) output capacitorssuch as specialty polymer and ultra-low ESR ceramiccapacitors with no external compensationcomponents.TPS563249 operates in Forced ContinuousConduction Mode (FCCM), which maintains fixed 1.4MHz switching frequency during light load operationand eliminates system interference. The TPS563249is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC)package, and specified from a –40°C to 125°Cjunction temperature.

Features

  • 3-A Converter Integrated 70-mΩ and 30-mΩ FETs
  • D-CAP3™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Forced Continuous Conduction Mode
  • Constant 1.4-MHz Switching Frequency
  • Low Shutdown Current Less than 10 μA
  • 1% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.8 ms

Typical applications

  • Broadband Modem/ Access Point Networks/ Wireless Routers
  • Surveillance
  • Digital TV, Set-Top Boxes

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 1.5 µH, 7.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current7.2 A
Saturation Current7.5 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability