IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563231 | Demoboard TPS563231EVM-032

TPS563231EVM-032 3-A, Synchronous Step-down Converter Evaluation Module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 13.3 V / 3 A
IC revision*

Description

The TPS563231 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 600 kHz and enters Advanced Ecomode in light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS563231 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS563231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS563231 dc/dc synchronous converter is designed to provide up to a 3-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.6 V to 7 V. Rated

Features

  • 3-A Converter Integrated 95-mΩ and 55-mΩ FETs
  • D-CAP3™ Mode Control with fast transient response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Pulse Skip Mode
  • 600-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 2% Feedback Voltage Accuracy (25 ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Over Current Limit
  • Hiccup-mode Over Current Protection
  • Non-Latch UVP and TSD Protections
  • 6-Pin SOT563 Package

Typical applications

  • Networking Home Terminal / Digital Set Top Box (STB) / Surveillance
  • Digital TV Power Supply / High Definition Blu-ray™ Disc Players

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 7.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current7.5 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%15.1 A
DC Resistance20.9 mΩ
Self Resonant Frequency26 MHz
MountSMT 
Check availability