IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563231

TPS563231 4.5-V to 17-V Input, 3-A Synchronous Step-Down Voltage Regulator in SOT563

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 13.3 V / 3 A
IC revision*

Description

The TPS563231 is simple, easy-to-use, 3 A synchronous step-down converters in SOT563 package.The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.These switch mode power supply (SMPS) devices employ D-CAP3 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.During light load operation, TPS563231 operates in pulse skip mode (PSM), which maintains high efficiency. The TPS563231 is available in a 6-pin 1.6- mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 3-A Converter Integrated 95-mΩ and 55-mΩ FETs
  • D-CAP3™ Mode Control with fast transient response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Pulse Skip Mode
  • 600-kHz Switching Frequency
  • Low Shutdown Current Less than 10 μA
  • 2% Feedback Voltage Accuracy (25 ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Over Current Limit
  • Hiccup-mode Over Current Protection
  • Non-Latch UVP and TSD Protections
  • 6-Pin SOT563 Package

Typical applications

  • High Definition Blu-ray™ Disc Players
  • Digital Set Top Box (STB)
  • Networking Home Terminal
  • Digital TV Power Supply
  • Surveillance

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current6.2 A
Saturation Current @ 10%8.4 A
Saturation Current @ 30%16.6 A
DC Resistance30 mΩ
Self Resonant Frequency27 MHz
MountSMT 
–Check availability