IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563207 | Demoboard TPS563207EVM

4.3-V to 17-V input, 2-A synchronous step-down converter evaluation module

Overview

TopologyBuck Converter
Input voltage4.3-17 V
Output 11.05 V / 3 A
IC revisionA

Description

TPS563207 is a simple, easy-to-use, 3-A synchronous step-down converter with FCCM in SOT563-6 package. TPS563207EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563207 step-down converter. TPS563207EVM operates from 4.5-V to 17-V input (12-V nominal) and provides a 1.05-V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.

Features

  • 4.5-V to 17-V input voltage range
  • 0.6-V to 7-V output voltage range
  • Up to 3-A output current
  • FCCM, forced CCM
  • Fast transient response
  • 1.6 mm x 1.6 mm DRL package

Typical applications

  • SMPS power supply for TV, Smart speaker
  • Wired networking
  • Surveillance, Digital set-top box (STB)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Check availability