IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563207

TPS563207 4.3-V to 17-V Input, 3-A Synchronous Buck Converter in SOT563

Overview

TopologyBuck Converter
Input voltage4.3-17 V
Output 11.05 V / 4.4 A
IC revisionSLUUC68

Description

The TPS563207 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.The device is optimized to operate with minimum external components.This switch mode power supply (SMPS) device employs D-CAP2™ mode control, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.The TPS563207 operates in FCCM mode, which maintains small ripple even at light loads. The TPS563207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 3-A converter with integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • Continuous current mode (FCCM mode)
  • Typical 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 2% feedback voltage accuracy (25°C)
  • Provide pre-bias function
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

Typical applications

  • Digital set-top box (STB), Smart speaker, Surveillance
  • SMPS power supply for T
  • Wired networking

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.2 µH, 12.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current12.4 A
Saturation Current @ 10%12 A
Saturation Current @ 30%24 A
DC Resistance7.5 mΩ
Self Resonant Frequency45 MHz
MountSMT 
–Check availability