IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS563202

4.5-V to 17-V input, 3-A synchronous buck converter in SOT563

Overview

TopologyBuck Converter
Input voltage4.3-17 V
Output 11.05 V / 3.03 A
IC revisionB

Description

TPS563202 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS563202 operates in ECO mode, which maintains high efficiency during light load operation. TPS563202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 3-A converter integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • ECO mode at light loading
  • Typical 580-kHz switching frequency
  • Low Shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 °C)
  • Provide pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

Typical applications

  • Wired networking
  • Surveillance, Digital set-top box (STB)
  • SMPS power supply for TV, Smart speaker

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.5 µH, 11.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current11.3 A
Saturation Current @ 10%9.7 A
Saturation Current @ 30%18.7 A
DC Resistance9 mΩ
Self Resonant Frequency35 MHz
MountSMT 
–Check availability