IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562231

TPS562231EVM 2-A, Synchronous step-down converter evaluation module

Overview

TopologyBuck Converter
Input voltage4.5-17 V
Output 13.3 V / 2 A
IC revisionSLUUBZ4–February 2019

Description

The TPS562231 is a single, adaptive on-time, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The proprietary D-CAP3 mode control supports low ESR output capacitors such as specialty polymer capacitors and multi-layer ceramic capacitors without complex external compensation circuits. The fast transient response of D-CAP3 mode control can reduce the output capacitance required to meet a specific level of performance. The switching frequency is internally set at a nominal 850 kHz and enters Advanced Eco-mode in light load conditions. The high-side and lowside switching MOSFETs are incorporated inside the TPS562231 package along with the gate-drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS562231 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS562231 dc/dc synchronous converter is designed to provide up to a 2-A output from an input voltage source of 4.5 V to 17 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current ranges for the evaluation module are given in Table 1.The TPS562231EVM evaluation module (EVM) is a single, synchronous buck converter providing 3.3 V at 2 A from 4.5-V to 17-V input. This user’s guide describes the TPS562231EVM performance.

Features

  • 2-A converter integrated 95-mΩ and 55-mΩ FETs
  • D-CAP3™ Mode Control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.6 V to 7 V
  • Pulse skip mode
  • 850-kHz switching frequency
  • Low shutdown current less than 2 µA (typical)
  • 2% feedback voltage accuracy (25ºC)
  • Startup from pre-biased output voltage
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • 6-pin SOT563 package
  • Precision enable
  • Pin-to-pin compatible with TPS563231

Typical applications

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 7.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current7.5 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%15.1 A
DC Resistance20.9 mΩ
Self Resonant Frequency26 MHz
MountSMT 
Check availability