IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562211

Transient Response Comparison of AECM with D-CAP2 and PCM Control

Overview

TopologyBuck Converter

Description

The output voltage transient of a buck regulator during a load current step is often a key performance specification. While there are many types of control topologies addressing special design challenges for non isolated DC/DC converter, including Voltage-mode control, peak current mode control, constant on-time (COT) control, D-CAP2 control mode a variation of adaptive constant-on time control mode, advanced emulated current mode (AECM).No single control topology is a good fit for all applications. The various control modes each has unique advantages. This note, we will provide a performance comparison of DC/DC converters operating in three different modes: PCM control mode, D-CAP2™ control mode (a derivative of constant on-time), and AECM control mode. These three control modes were all used widespread, none of these control modes require loop compensation which making the design simple.

Features

  • Input voltage: 4.2 V to 18 V
  • Output voltage: 0.6 V to 7 V
  • Up to 2-A continuous output current
  • Minimum switching on time: 45 ns
  • Maximum duty cycle: 98%
  • High efficiency
  • Integrated 66-mΩ and 33-mΩ MOSFETs
  • Quiescent current 120-μA typical
  • Highly flexible and easy to use
  • Selectable Eco-mode or FCCM operation
  • Selectable power good indicator or external soft start
  • Precise enable input
  • High accuracy
  • Reference voltage accuracy: ±1% (25°C)
  • Switching frequency tolerance: ±8.5%
  • Small solution size
  • Internal compensation for ease of use
  • SOT583 package
  • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562211 with the WEBENCH® Power Designer

Typical applications

  • Wired networking, broadband
  • Set-top box (STB), digital TV, Smart speaker

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 5.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current5.35 A
Saturation Current @ 10%7.5 A
Saturation Current @ 30%15.5 A
DC Resistance40 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability