IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562207

TPS562207 4.3-V to 17-V Input, 2-A Synchronous Buck Converter in SOT563

Overview

TopologyBuck Converter
Input voltage4.3-17 V
Output 12 A

Description

TPS562207 is a simple, easy-to-use, 2-A synchronous buck converter in a SOT563 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both lowequivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS562207 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed switching frequency and output voltage ripple is very small. TPS562207 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 2-A converter integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ Mode Control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.804 V to 7 V
  • Forced continuous conduction mode
  • 580-kHz switching frequency
  • Low shutdown current less than 3 μA
  • 2% feedback voltage accuracy (25 ºC)
  • Support pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

Typical applications

  • Smart speaker, Digital set top box (STB)
  • Surveillance
  • Wired networking
  • Digital TV power supply

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Check availability