IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562206

TPS56220x 4.2V to 17V Input, 2A, Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Output 17 V

Description

TPS562203, TPS562206 are simple, easy-to-use, 2A synchronous buck converters in a SOT563 package.The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.This switch mode power supply (SMPS) device employs D-CAP3 control mode, providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.TPS562203 operates in Eco-mode, which maintains high efficiency during light load operation. TPS562206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The device integrates complete protection through OCP, UVLO, OTP, and UVP with hiccup. TPS56220x is available in a 6-pin, 1.6mm × 1.6mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • Configured for a wide range of applications
  • Input voltage range: 4.2V to 17V
  • Output voltage range: 0.6V to 7V
  • Reference voltage: 0.6V
  • ±1.5% reference voltage accuracy at 25°C
  • ±2% reference voltage accuracy from –40°C to 125°C
  • Integrated 100mΩ and 55mΩ FETs
  • Low quiescent current for TPS562203: 110μA
  • Switching frequency: 600kHz
  • Maximum 95% large duty cycle operation
  • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
  • Eco-mode at light loading for TPS562203
  • FCCM mode at light loading for TPS562206
  • D-CAP3™ control mode with fast transient response
  • Supports start-up with prebiased output
  • Non-latch for OT and UVLO protection
  • Cycle-by-cycle overcurrent limit
  • Hiccup mode for UV protection
  • Operating junction temperature range: –40°C to 125°C
  • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS562203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS562206 with the WEBENCH® Power Designer

Typical applications

  • TV, Digital set top box (STB)
  • Building automation
  • Broadband fixed line access

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Check availability