IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562203 | Demoboard TPS562203EVM

TPS562206 evaluation module for 2-A synchronous step-down converter with FCCM in SOT-563 package

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Output 11.05 V / 2 A
IC revisionA

Description

TPS562203 evaluation module (EVM) is a simple, easy-to-use, 2 A synchronous step-down converter in SOT563 package. The EVM is a fully assembled and tested circuit for evaluating the TPS562203 step-down converter. This EVM operates from 4.2 V to 17 V input, 12 V nominal, and provides a 1.05 V output at 2 A. It also includes AC signal injection terminals for feedback loop measurements.

Features

  • 4.2 V to 17 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 2 A output current
  • ECO mode
  • Fast transient response

Typical applications

  • TV, Digital set top box
  • Broadband fixed line access, Building automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
Check availability