IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562203

TPS56220x 4.2V to 17V Input, 2A, Synchronous Buck Converter in SOT563

Overview

TopologyBuck Converter
Input voltage4.2-17 V

Description

TPS562203, TPS562206 are simple, easy-to-use, 2A synchronous buck converters in a SOT563 package.The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.This switch mode power supply (SMPS) device employs D-CAP3 control mode, providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors, such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

Features

  • Configured for a wide range of applications
  • Input voltage range: 4.2V to 17V
  • Output voltage range: 0.6V to 7V
  • Reference voltage: 0.6V
  • ±1.5% reference voltage accuracy at 25°C
  • ±2% reference voltage accuracy from –40°C to 125°C
  • Integrated 100mΩ and 55mΩ FETs
  • Low quiescent current for TPS562203: 110μA
  • Switching frequency: 600kHz
  • Maximum 95% large duty cycle operation
  • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
  • Eco-mode at light loading for TPS562203
  • FCCM mode at light loading for TPS562206
  • D-CAP3™ control mode with fast transient response
  • Supports start-up with prebiased output
  • Non-latch for OT and UVLO protection
  • Cycle-by-cycle overcurrent limit
  • Hiccup mode for UV protection
  • Operating junction temperature range: –40°C to 125°C
  • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS562203 with the WEBENCH® Power Designer
  • Create a custom design using the TPS562206 with the WEBENCH® Power Designer

Typical applications

  • Broadband fixed line access
  • TV, Digital set top box (STB)
  • Building automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
–Check availability