IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS562202 | Demoboard TPS562202EVM

4.3-V to 17-V input, 2-A output, synchronous step-down voltage converter

Overview

TopologyBuck Converter
Input voltage4.3-17 V
Output 11.05 V / 2 A

Description

The TPS562202 is a simple, easy-to-use, 2-A synchronous buck converter in a SOT563 package.The device is optimized to operate with minimum external components and also optimized to achieve low standby current.This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.The TPS562202 operates in ECO mode, which maintains high efficiency during light load operation. The TPS562202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Features

  • 2-A converter with integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.804 V to 7 V
  • ECO mode at light loading
  • 580-kHz switching frequency
  • Low shutdown current of less than 3 µA
  • 2% feedback voltage accuracy (25°C)
  • Support pre-bias start-up
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 9.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.9 A
Saturation Current @ 10%10.5 A
Saturation Current @ 30%19.1 A
DC Resistance12 mΩ
Self Resonant Frequency30 MHz
MountSMT 
–Check availability