IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS560430 | Demoboard TPS560430XFEVM

SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode

Overview

TopologyBuck-Boost Converter
Input voltage4-36 V
Switching frequency1100-2100 kHz
Output 15 V / 0.6 A
IC revisionSLVUB52–September 2017

Description

The Texas Instruments TPS560430XFEVM evaluation module (EVM) helps designers evaluate theoperation and performance of the TPS560430 wide-input synchronous buck regulator. This documentdescribes the setup and the input / output connections of the EVM. Included are the board layout,schematic and bill of materials.

Features

EVM Features

  • 4-V to 36-V input voltage range
  • Accurate 5-V output
  • Up to 600-mA output current
  • Switching frequency 1.1 MHz
  • Hiccup mode short current protection
  • Internal compensationThe EVM contains one DC/DC converter (See Table 1)

Typical applications

  • Aftermarket Automotive: Camera
  • Motor Drive: AC Inverters, VF Drives, Servos,
  • General Purpose Wide VIN Power Supplies
  • Grid Infrastructure: Advanced Metering
  • Factory and Building Automation: PLC, Industrial PC, Elevator Control, HVAC Control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 15 µH, 1.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.4 A
Saturation Current1.7 A
DC Resistance0.136 Ω
Self Resonant Frequency22 MHz
VersionSMT 
–Check availability