IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55010RTE

TPS55010 2.95-V To 6-V Input, 2 W, Isolated DC/DC Converter with Integrated FETs

Overview

TopologyFlyBuck (Double Buck)
Input voltage5 V
Switching frequency100-2000 kHz
Output 15 V
IC revisionB

Description

The TPS55010 is a transformer driver designed to provide isolated power for isolated interfaces, such as RS-485 and RS-232, from 3.3 V or 5 V input supply.

The device uses fixed frequency current mode control and half bridge power stage with primary side feedback to regulate the output voltage for power levels up to 2W. The switching frequency is adjustable from 100 kHz to 2000 kHz so solution size, efficiency and noise can be optimized. The switching frequency is set with a resistor or is synchronized to external clock using the RT/CLK pin. To minimize inrush currents, a small capacitor can be connected to the SS pin. The EN pin can be used as an enable pin or to increase the default input UVLO voltage from 2.6V.

With the same transformer the TPS55010 can provide a solution for different input and output voltage combinations by adjusting the primary side voltage. Off the shelf transformers are available to provide single positive, or dual positive and negative output voltages.

The TPS55010 is available in a 3mm x 3mm 16 pin QFN package with thermal pad

Features

  • Isolated Fly-Buck™ Topology
  • Primary Side Feedback
  • 100 kHz to 2000 kHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start
  • Adjustable Input Voltage UVLO
  • Open Drain Fault Output
  • Cycle-by-Cycle Current Limit
  • Thermal Shutdown Protection
  • 3 mm x 3 mm 16 Pin QFN Package

Typical applications

  • Powers Line Drivers, ISO Amplifiers, Sensors CAN Transceivers
  • Promotes Safety in Medical Equipment
  • Isolated RS-232 and RS-485 CommunicationC Channels
  • Floating Supplies for IGBT Gate Drivers
  • Noise Immunity in PLCs, Data Acquisition and Measurement Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
LS(nH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 3 - 6 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 1200 mA
Inductance2.5 µH
Turns Ratio1.2:1:1 
Leakage Inductance650 nH
Insulation Test Voltage2500 V (AC)
SizeEP7 
Check availability