IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55010 | Demoboard TIDA-00766

Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module Reference Design

Overview

TopologyFlyBuck (Double Buck)
Input voltage5 V
Output 15 V / 0.2 A
IC revisionA

Description

The differential Pulse Train Output (PTO) module TI Design illustrates the design of a differential high speed digital output module using RS-485 driver powered from the PLC backplane using isolated Fly-Buck power converter. The reference design is mainly used in positioning and motion control systems to allow simple distant high speed motor control in noisy environments.

Features

Four High-Speed Differential Digital OutputChannels

  • 1-MHz Pulse Frequency
  • 25-mA Maximum Load Current Per Channel For100-Ω Load
  • 750-mW Total Power Consumption FromBackplane Isolated Power Stage (150 mA)
  • Parallel Control for Simple Microcontroller (MCU)Interface
  • BeagleBone Black Cape Form Factor For EasyEvaluation Using TIDEP0027

Typical applications

  • Factory Automation and Process Control,Programmable Logic Controllers (PLC),• Position Controller,Servo Motor and Stepper Motor Driver

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
NPRI : NSEC
ISAT(A)
LS(nH)
VT(V (AC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 3 - 6 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 1200 mA
Inductance2.5 µH
Turns Ratio1:2.5 
Saturation Current12 A
Leakage Inductance125 nH
Insulation Test Voltage2500 V (AC)
Switching Frequency 200 - 600
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
Check availability