IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS55010 | Demoboard PMP6813

5V Input to 5V/1W Output, Isolated DIP Module

Overview

TopologyFlyback Converter
Input voltage5 V
Output 15 V / 0.2 A
IC revisionA

Description

The PMP6813 reference design is pin for pin compatible with industry standard DIP modules. This design uses the TPS55010 to provide an isolated 5V at 1W from a 5V source for noise sensitive systems. The transformer is designed to withstand a 3kV hi-pot test.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
NPRI : NSEC
ISAT(A)
LS(nH)
VT(V (DC))
fswitch(kHz)
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-IBTI Isolated Buck Transformers, 3 - 6 V (DC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3 - 6 V (DC)
Output Voltage 15 V
Output Current 1200 mA
Inductance1 µH
Turns Ratio1:2.4 
Saturation Current2 A
Leakage Inductance70 nH
Insulation Test Voltage3000 V (DC)
Switching Frequency 500
MountSMT 
Length9.78 mm
Width9.14 mm
Height10.54 mm
–Check availability