Topology | Buck Converter |
Input voltage | 8-16 V |
Switching frequency | 800-1400 kHz |
Output 1 | 0.8 V / 30 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | LR (µH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443082015A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 0.15 | 0.136 | 65 | 68.5 | 76.9 | 0.15 | 56 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443082015A | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | LR (µH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|