IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54531

TPS54531 5-A, 28-V Input, Step-Down SWIFT™ DC-DC Converter With Eco-mode™

Overview

TopologyBuck Converter
Input voltage8-28 V
Output 15 V / 5 A
IC revisionA

Description

The TPS54531 device is a 28-V, 5-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current-limit scheme, frequency fold back, and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54531 device is available in 8-pin SO PowerPAD™ package that has been internally optimized to improve thermal performance.

Features

  • 3.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8V
  • Integrated 80 m ohm High Side MOSFET Supports up to 5A Continuous Output Current
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode™
  • Fixed 570kHz Switching Frequency
  • Typical 1µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use Thermally Enhanced SOIC8 PowerPADTM Package

Typical applications

  • Consumer Applications such as Set-Top Boxes, CPE Equipment, LCD Displays, Peripherals and Battery Chargers
  • Industrial and Car Audio Power Supplies
  • 5V, 12V and 24V Distributed Power Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 9.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current9.4 A
Saturation Current @ 10%11.7 A
Saturation Current @ 30%26 A
DC Resistance15.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
–Check availability