IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS544B25 | Demoboard TPS544B25EVM-681

TPS544B25EVM-681 and TPS544C25EVM-681, Single- Output DC-to-DC Converters with PMBus Interface

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 10.95 V / 30 A
IC revisionB

Description

The PWR681EVM is designed as a single output DC-DC converter that demonstrates either theTPS544B25 or the TPS544C25 in a typical low-voltage application while providing a number of test pointsto evaluate the performance. It uses a nominal 12-V input bus to produce a regulated 0.95-V output at upto either 20-A or 30-A of load current, depending on the device installed.

Features

Regulated 0.95-V output up to 30-ADC, steady-state output current

  • Configuarable features via the PMBus interface include:– Programmable Output Voltage via the PMBus Interface– Programmable UVLO, Soft Start, and Enable via the PMBus Interface– Programmable Overcurrent Warning, Fault Limits and Programmable Response to Faults via thePMBus Interface– Programmable Overvoltage, Undervoltage Warning, Fault Limit and Programmable Response toFaults via the PMBus Interface– Programmable external Overtemperature Warning, Fault Limit and Programmable Response toFaults via the PMBus Interface
  • Convenient Test Points for Probing Critical Waveforms
  • Optional External Temperature Sensor

Typical applications

  • High-Density Power Solutions,Smart Power Systems
  • Communications Equipment
  • Servers and Computing Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 240 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Rated Inductance240 nH
Rated Current38 A
Saturation Current @ 10%32.1 A
Saturation Current @ 30%36.1 A
DC Resistance0.32 mΩ
Self Resonant Frequency20 MHz
MaterialMnZn 
–Check availability