IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS544B20 | Demoboard TSW14J57EVM

Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Overview

TopologyOther Topology
IC revisionA

Description

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs), high-speed digital-to-analog converters (DACs) and analog front ends (AFEs).Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC, DAC and AFE EVMs that use JESD204B and/or JESD204C.

Features

  • Quickly evaluate JESD204B and JESD204C ADC, DAC or AFE performance using TI HSDC Pro software
  • Direct connection to all TI JESD204B and JESD204C EVMs using an FMC+ standard connector (backwards compatible to FMC-equipped EVMs)
  • JESD204B and JESD204C RX and TX IP cores with 16 routed transceiver channels; operating range from 1.6 Gbps to 15 Gbps
  • Support for SUBCLASS 0 and 1 operation
  • Onboard high-speed USB 3.0-to-parallel converter bridges the FPGA interface to the host PC and GUI
  • 16-Gb DDR4 SDRAM (split into four independent 256 × 16, 4-Gb SDRAMs; total of 1G 16-bit samples)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IR(A)
ISAT(A)
fres(MHz)
Mount
LR(nH)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 400 nH, 25 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 nH
Rated Current25 A
Self Resonant Frequency25 MHz
MountSMT 
Rated Inductance345 nH
Saturation Current @ 10%23.8 A
Saturation Current @ 30%28.3 A
DC Resistance0.37 mΩ
MaterialMnZn 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2200 nH, 1.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability