IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS543C20RVFT | Demoboard PMP21619

Dual-phase compact reference design for 2.7 V 60 A for telecommunications

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency300-2000 kHz
Output 12.7 V / 60 A
IC revisionA

Description

This reference design uses only 2 ICs in a stacked configuration to provide 2.7 V at 60 A in a compact form factor. Both an all ceramics output capacitors version and a low ESR polymer output capacitors version were demonstrated to meet requirement of less than 3% undershoot for a step load from 2 A to 60 A in less than 1 microsecond. Internal compensation simplifies the design process. Design includes on-board high speed dynamic load tester, output ripple probe interface and test points for a stability analyzer.

Features

  • 2.7 V at 60 A with only two 5-mm by 7-mm ICs
  • Meets less than 3% voltage undershoot for step load from 2 A to 60 A in under 1 microsecond
  • Verified to meet this performance with either all ceramic out capacitors or with polymer output capacitors
  • Rich test interface, including on-board, high speed dynamic load

Typical applications

  • Enterprise Storage, SSD
  • ASIC, SoC, FPGA, DSP Core, and I/O Rails
  • Wireless and Wired Communications Infrastructure Equipment / Enterprise Servers, Switches, and Routers

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
LR(µH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 0.22 µH, 0.154 µH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Rated Inductance0.154 µH
Rated Current60 A
Saturation Current @ 10%52.7 A
Saturation Current @ 30%59.3 A
DC Resistance0.18 mΩ
Self Resonant Frequency52 MHz
MaterialMnZn 
Check availability