IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS543C20A

TPS543C20AEVM-054 40-A Single Phase Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4-16 V
Switching frequency300-2000 kHz
Output 15.5 V / 40 A

Description

The TPS543C20A uses an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 40 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543C20A devices can be stacked together to provide up to 80-A point-of-load.

Features

  • Internally-Compensated Advanced Current Mode Control 40-A POL
  • Input Voltage Range: 4 V to 16 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 3.4/0.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
  • 300 kHz to 2 MHz for Standalone
  • 300 kHz to 1 MHz for Stackable
  • Stack 2× for up to 80 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543C20A With the WEBENCH® Power Designer

Typical applications

  • Enterprise Servers, Switches, and Routers, Enterprise Storage, SSD, ASIC, SoC, FPGA, DSP Core, and I/O Rails
  • Wireless and Wired Communications Infrastructure Equipment

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 200 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Rated Inductance200 nH
Rated Current47.5 A
Saturation Current @ 10%35.1 A
Saturation Current @ 30%46.8 A
DC Resistance0.165 mΩ
Self Resonant Frequency22 MHz
MaterialMnZn 
Check availability