IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54318RTE | Demoboard TIDA-01023

High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers

Overview

TopologyOther Topology
IC revisionE2

Description

High-speed multi-channel applications require low noise and scalable clocking solutions capable of precise channel-to-channel skew adjustment to achieve optimal system SNR, SFDR, and ENOB. This reference design supports high channel count JESD204B synchronized clocks using one master and multiple slave clocking devices. This design provides multichannel JESD204B clocks using TI’s LMK04828 clock jitter cleaner and LMX2594 wideband PLL with integrated VCOs to achieve clock-to-clock skew of <10 ps. This design is tested with TI’s ADC12DJ3200 EVMs at 3 GSPS, and a channel-to-channel skew of < 50 ps is achieved with improved SNR performance. All key design theories are described to guide users through the part selection process and design optimization. Finally, schematics, board layouts, hardware testing, and test results are included.

Features

  • High frequency (GSPS) sample clock generation
  • High channel count and scalable JESD204B compliant clock solution
  • Low phase noise clocking for RF sampling ADC/DAC
  • Configurable phase synchronization to achieve low skew in multi-channel system
  • Supports TI’s high-speed converter and capture cards (ADC12DJ3200EVM, TSW14J56 / TSW14J57)

Typical applications

  • Active antenna system mMIMO (AAS)/Macro remote radio unit (RRU)/Wireless communications test equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability