IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54318RTE | Demoboard TIDA-010131

Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers

Overview

TopologyOther Topology
IC revisionE3

Description

Analog front end for high-speed end equipments like phased-array radars, wireless communication testers, and electronic warfare require synchronized, multipletransceiver signal chains. Each transceiver signal chain includes high-speed, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and a clock subsystem. The clock subsystem provides low noise sampling clocks with precise delay adjustment to achieve lowest channel-to-channel skew and optimum system performance like signal-to-noise ratio (SNR), spurious free dynamic range (SFDR), IMD3, effective number of bits (ENOB), and so forth. This reference design demonstrates multichannel JESD204B clocks generation and system performance with AFE7444 EVMs. Channel-to-channel skew better than 10 ps achieved with 6 GSPS/3 GSPS DAC/ADC clocks up to 2.6-GHz radio frequencies and system performance like SNR and SFDR are comparable to the AFE7444 data sheet specifications.

Features

  • JESD204B complaint clock solution for 8T8R RF sampling analog front end
  • Digital functions synchronization across multiple RF AFE transceivers
  • Low phase noise clock generation for 14-bit, RF sampling AFEs
  • Fine phase delay adjustment in steps of approximately 500 fs to achieve phase synchronization across multiple devices
  • Supports high-speed data converters and capture cards (AFE7444EVM, TSW14J56EVM, TSW14J57EVM)

Typical applications

  • Wireless communications test equipment
  • Phased-array radars / Electronic warfare

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability