IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS54239 | Demoboard PMP10822.1

Ten Output QR Flyback and Buck Converter Reference Design

Overview

TopologyBuck Converter
Input voltage12.1 V
Output 11.5 V / 0.4 A
IC revisionA

Description

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%.

Features

  • The 12V and 24V flyback converter's efficiency approaches 87% at full load, with an input of 120VAC
  • The 16V buck converter's efficiency is greater than 89% at full load, with a 24V input
  • Board length is approximately 3.45" x 4.95"
  • Test report is available

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 0.65 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current0.65 A
Saturation Current0.72 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability