IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210DGS

4.5-V TO 52-V INPUT CURRENT MODE BOOST CONTROLLER

Overview

TopologyFlyback Converter
Input voltage10-14 V
Switching frequency1000 kHz
Output 156 V
IC revisionF

Description

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), non-synchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft start, overcurrent protection with automatic retry andprogrammable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference700-mV (TPS40210), 260-mV(TPS40211)
  • Low Current Disable Function

Typical applications

  • Battery Powered Systems
  • LED Lighting
  • Industrial Control Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 10 µH, 3.3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.3 A
Saturation Current5 A
DC Resistance0.045 Ω
Self Resonant Frequency23 MHz
MountSMT 
–Check availability
750314867
SPECFlyback Transformer, –, –
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability