IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP7132

Isolated Flyback, 48.0V @ 0.5A

Overview

TopologyFlyback Converter
Input voltage10-32 V
Output 148 V / 0.5 A
IC revisionA

Description

An isolated flyback converter with an output of 48.0V @ 0.5A.

Features

Remarks: Schematic and BOM is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
L(µH)
n
ISAT(A)
LS(nH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 10 - 32 V (DC), 48 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 10 - 32 V (DC)
Output Voltage 148 V
Output Current 1500 mA
Inductance12 µH
Turns Ratio1:1:1:1 
Saturation Current11.5 A
Leakage Inductance540 nH
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Check availability