IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP6963

9Vdc-57Vdc Input, 56V/20W Isolated Flyback

Overview

TopologyFlyback Converter
Input voltage9-57 V
Output 156 V / 0.35 A
IC revisionB

Description

This reference design uses the TPS40210 current mode controller to generate an isolated 56V/0.35A output from a wide 9V - 57V DC input. This design uses diode rectification on the output stage and achieves efficiencies up to 89% at full load with peaks over 90%.

Features

Remarks: Schematic and BOM is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(mA)
Vaux(V)
L(µH)
n
ISAT(A)
LS(nH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 9 - 57 V (DC), 56 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 9 - 57 V (DC)
Output Voltage 156 V
Output Current 1350 mA
Auxiliary Voltage12 V
Inductance10 µH
Turns Ratio1:5:1.13 
Saturation Current8.75 A
Leakage Inductance100 nH
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Check availability