IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP5709.3

15V -> +/-5V @ 35mA

Overview

TopologyFlyback Converter
Input voltage15 V
Output 15 V / 0.04 A
Output 2-5 V / 0.04 A
IC revisionA

Features

Remarks: Schematic and BOM is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
LBASE(µH)
IR BASE(A)
ISAT BASE(A)
n
VT(V (AC))
∫Udt Base(µVs)
RDC BASE(mΩ)
Size
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLEX Flexible Transformer for DC/DC Converter, 14.7 µH, 0.55 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance Base14.7 µH
Rated Current Base0.55 A
Saturation Current Base0.54 A
Turns Ratio1:1:1:1:1:1 
Insulation Test Voltage500 V (AC)
Voltage-µSecond Base32.9 µVs
DC Resistance Base344 mΩ
SizeER11/5 
Typegapped 
–Check availability