IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP5709.2

15V -> +/-23V @ 100mA

Overview

TopologyFlyback Converter
Input voltage15 V
Output 123 V / 0.1 A
Output 2-23 V / 0.1 A
IC revisionA

Description

The PMP5709 +23.0V/-23.0V @ 100mA isolated flyback converter generates a positive and a negative output voltage from an input of 15V. It is a cheap solution for low output power.

Features

Remarks: Schematic and BOM is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
LBASE(µH)
IR BASE(A)
ISAT BASE(A)
n
VT(V (AC))
∫Udt Base(µVs)
RDC BASE(mΩ)
Size
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLEX Flexible Transformer for DC/DC Converter, 8.3 µH, 0.95 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance Base8.3 µH
Rated Current Base0.95 A
Saturation Current Base1.2 A
Turns Ratio1:1:1:1:1:1 
Insulation Test Voltage500 V (AC)
Voltage-µSecond Base48.3 µVs
DC Resistance Base159 mΩ
SizeER14.5/6 
Typegapped 
–Check availability