IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP5698

Isolated Flyback -12.0V @ 1.0A

Overview

TopologyPositive to Negative Converter
Input voltage24-48 V
Output 1-12 V / 1 A
IC revisionA

Description

PMP5698 is a isolated flyback converter which generates a negative output voltage with -12.0V @ 1.0A. The input voltage range is 24-48V.

Features

Remarks: Schematic and BOM isadded

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
LBASE(µH)
IR BASE(A)
ISAT BASE(A)
n
VT(V (AC))
∫Udt Base(µVs)
RDC BASE(mΩ)
Size
Type
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
–
–
–
–
–
–
–
Size4818 
–
MountSMT 
–Check availability
SPECWE-FLEX Flexible Transformer for DC/DC Converter, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Inductance Base12 µH
Rated Current Base1.7 A
Saturation Current Base1.73 A
Turns Ratio1:1:1:1:1:1 
Insulation Test Voltage500 V (AC)
Voltage-µSecond Base98.4 µVs
DC Resistance Base71.1 mΩ
SizeEFD20 
Typegapped 
–
–Check availability