IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP4626.2

Isolated synchronous flyback for industrial input voltage range

Overview

TopologyFlyback Converter
Input voltage9-36 V
Output 112 V / 1.5 A
IC revisionE

Features

Remarks: Schematic and BOM is added

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(mA)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 9 - 36 V (DC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 9 - 36 V (DC)
Output Voltage 15 V
Output Current 12.5 A
Output Voltage 25 V
Output Current 22.5 A
Output Voltage 35 V
Output Current 3100 mA
Inductance25 µH
Turns Ratio2:1:1:1 
Saturation Current7.5 A
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEFD25 
Check availability