IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40210 | Demoboard PMP4626.1

Isolated synchronous flyback for industrial input voltage range

Overview

TopologyFlyback Converter
Input voltage9-36 V
Output 15 V / 4 A
IC revisionE

Features

Remarks: Schematic and BOM isadded

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(mA)
n
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 1 µH, 8.6 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Rated Current8.6 A
Saturation Current14.25 A
DC Resistance0.007 Ω
Self Resonant Frequency95 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
SizeL 
–Check availability
SPECWE-FLYTI Flyback Transformers, 25 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance25 µH
–
Saturation Current7.5 A
–
–
MountSMT 
Input Voltage 9 - 36 V (DC)
Output Voltage 15 V
Output Current 12.5 A
Output Voltage 25 V
Output Current 22.5 A
Output Voltage 35 V
Output Current 3100 mA
Turns Ratio2:1:1:1 
Leakage Inductance1 µH
Insulation Test Voltage1500 V (AC)
SizeEFD25 
–Check availability