IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS40170 | Demoboard PMP8629

TPS40170 4.5 V to 60 V Wide Input Synchronous PWM Buck Controller

Overview

TopologyBuck Converter
Input voltage38-42 V
Switching frequency100-600 kHz
Output 132 V / 5 A
IC revisionA

Description

TPS40170 is a full-featured, synchronous PWM buck controller that operates at an input voltage between 4.5 V and 60 V and is optimized for high power-density, high-reliability DC/DC converter applications. The controller implements voltage-mode control with input-voltage feed-forward compensation that enables instant response to input voltage change. The switching frequency is programmable from 100 kHz to 600 kHz.The TPS40170 has a complete set of system protection and monitoring features such as programmable UVLO, programmable overcurrent protection (OCP) by sensing the low-side FET, selectable short-circuit protection (SCP) by sensing the high-side FET and thermal shutdown. The ENABLE pin allows for system shutdown in a low-current (1-µA typical) mode. The controllersupports pre-biased output, provides an open-drain PGOOD signal, and has closed loop soft-start, output voltage tracking and adaptive dead-time control.TPS40170 provides accurate output voltage regulation via 1% ensured accuracy. Additionally, the controller implements a novel scheme of bi-directional synchronization with one controller acting as the master and other downstream controllers acting as slaves synchronized to the master in-phase or 180° out-of-phase. Slave controllers can be synchronized to an external clock within ±30% of the free runningswitching frequency.

Features

  • Wide-Input Voltage Range from 4.5 V to 60 V
  • 600-mV Reference Voltage with 1% Accuracy
  • Programmable UVLO and Hysteresis
  • Voltage Mode Control With Voltage Feed Forward
  • Programmable Frequency Between 100 kHz and 600 kHz
  • Bi-directional -Frequency Synchronization With Master/Slave Option
  • Low-side FET Sensing Overcurrent Protection and High-Side FET Sensing Short-Circuit Protection With Integrated Thermal Compensation
  • Programmable Closed Loop Soft-Start
  • Supports Pre-Biased Outputs
  • Thermal Shutdown at 165°C with Hysteresis
  • Voltage Tracking
  • Power Good
  • ENABLE with 1-µA Low-Current Shutdown
  • 8.0-V and 3.3-V LDO Output
  • Integrated Bootstrap Diode
  • 20-Pin 3.5 mm × 4.5 mm QFN (RGY) Package

Typical applications

  • Wide Input Voltage, High-Power Density DC/DC Converters for Telecomm Equipment
  • Wide Input Voltage, High-Power Density DC/DC Converters for Wide Input Voltage, High-Power Density DC/DC Converters for Networking
  • Wide Input Voltage, High-Power Density DC/DC Converters for Industrial
  • POL Modules

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 10 µH, 16.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current16.15 A
Saturation Current @ 10%22 A
Saturation Current @ 30%23 A
DC Resistance8.76 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–Check availability