IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS3703 | Demoboard LAUNCHXL-F28P65X

High-accuracy window supervisor with reset time delay

Overview

TopologyOther Topology
IC revisionA

Description

The TPS3703 device is an integrated overvoltage (OV) and undervoltage (UV) monitor or reset IC in industry’s smallest 6-pin DSE package. This highly accurate voltage supervisor is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Low threshold hysteresis prevent false reset signals when the monitored voltage supply is in its normal range of operation. Internal glitch immunity and noise filters further eliminate false resets resulting from erroneous signals.The TPS3703 does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, solution size, and improves reliability for safety systems. The Capacitor Time (CT) pin is used to select between the two available reset time delays designed into each device and also to adjust the reset time delay by connecting a capacitor. A separate SENSE input pin and VDD pin allow for the redundancy sought by high-reliability systems.This device has a low typical quiescent current specification of 4.5 µA (typical). The TPS3703 is suitable for industrial applications and applications that require accurate undervoltage and overvoltage monitoring.

Features

  • Input voltage range: 1.7 V to 5.5 V
  • Undervoltage lockout (UVLO): 1.7 V
  • Low quiescent current: 7 µA (Max)
  • High threshold accuracy:
  • ± 0.25% (typical)
  • ± 0.7% (–40°C to +125°C)
  • Fixed window threshold levels
  • 50-mV steps from 500 mV to 1.3 V
  • 1.5 V, 1.8 V, 2.5 V, 2.8 V, 2.9 V 3.3 V, 5 V
  • Available in UV threshold only
  • Window tolerance available from ±3% to ±7%
  • User adjustable voltage threshold levels
  • Internal glitch immunity and hysteresis
  • Fixed time delay options: 50 µs, 1 ms, 5 ms, 10 ms, 20 ms, 100 ms, 200 ms
  • Programmable time delay option with a single external capacitor
  • Open-drain active low UV and OV monitor
  • RESET voltage latching output mode

Typical applications

  • Grid infrastructure
  • Motor drives, Factory automation and control
  • Home theater and entertainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability