IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS3424 | Demoboard TPS3424EVM

TPS3424 evaluation module

Overview

TopologyOther Topology
Input voltage1-6 V

Description

The TPS3424 evaluation module (EVM) is for evaluating the TPS3424 and TPS3423 push button family. The purpose of this board is to provide a sample design and test point for all input and output pins of the TPS3424 and TPS3423 devices to capture measurements and behavioral data for the device.

Features

  • Operating voltage range: 1V to 6V
  • Configurable input and output to accommodate all the input and output topology of the TPS3424 and TPS3423
  • Various selection of capacitors for timing configurations
  • HBM ESD rating on push-button pin: 10kV

Typical applications

  • Health care
  • Factory automation & control
  • Home theater entertainment, Printers
  • Wearables, Portable electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 470 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability